Manufacturer Part Number |
N/A T1490S |
Supplier Name |
N/A RBC® Bearings |
Prop 65 |
N/A Yes |
Bearing Material |
N/A 52100 Bearing Quality Steel |
Bore Diameter |
N/A 1.508 in |
Dynamic Load Capacity |
N/A 20300 lbf |
Fillet Radius |
N/A 0.03 in |
Outside Diameter |
N/A 2.7050 in |
Overall Width |
N/A 0.8150 in |
Static Load Capacity |
N/A 58000 lbf |
Weight |
N/A 0.63 lb |