COMPANY HEADER
Print Back
TRTB1120 LRG Bore Thrust Bearing
Unit of Measure

Specifications

Supplier Name

N/A RBC® Bearings

Manufacturer Part Number

N/A TRTB1120

Bearing Material

N/A 52100 Bearing Quality Steel

Bore Diameter

N/A 11.0000 in

Cage Material

N/A Bronze

Dynamic Load Capacity

N/A 1590000 lbf

Fillet Radius

N/A 0.440 in

Outside Diameter

N/A 23.7500 in

Overall Width

N/A 5.3750 in

Series

N/A TRTB

Static Load Capacity

N/A 7000000 lbf

Thrust Bearing Type

N/A Tapered Race