COMPANY HEADER
Print Back
TRTB441 Bearing
Unit of Measure

Specifications

Supplier Name

N/A RBC® Bearings

Manufacturer Part Number

N/A TRTB441

Bearing Material

N/A 52100 Bearing Quality Steel

Bore Diameter

N/A 4.4000 in

Cage Material

N/A Bronze

Dynamic Load Capacity

N/A 263000 lbf

Fillet Radius

N/A 0.130 in

Outside Diameter

N/A 8.00 in

Overall Width

N/A 2.2000 in

Series

N/A TRTB

Static Load Capacity

N/A 842000 lbf

Thrust Bearing Type

N/A Tapered Race