COMPANY HEADER
Print Back
TRTB511 Tapered Thrust Bearing
Unit of Measure

Specifications

Supplier Name

N/A RBC® Bearings

Manufacturer Part Number

N/A TRTB511

Bearing Material

N/A 52100 Bearing Quality Steel

Bore Diameter

N/A 5.0000 in

Cage Material

N/A Bronze

Dynamic Load Capacity

N/A 318000 lbf

Fillet Radius

N/A 0.190 in

Outside Diameter

N/A 10.5000 in

Overall Width

N/A 2.3125 in

Series

N/A TRTB

Static Load Capacity

N/A 1066000 lbf

Thrust Bearing Type

N/A Tapered Race