COMPANY HEADER
Print Back
TRTB711 Tapered Thrust Bearing
Unit of Measure

Specifications

Supplier Name

N/A RBC® Bearings

Manufacturer Part Number

N/A TRTB711

Bearing Material

N/A 52100 Bearing Quality Steel

Bore Diameter

N/A 7.0000 in

Cage Material

N/A Bronze

Dynamic Load Capacity

N/A 587000 lbf

Fillet Radius

N/A 0.310 in

Outside Diameter

N/A 14.5000 in

Overall Width

N/A 3.2500 in

Series

N/A TRTB

Static Load Capacity

N/A 2058000 lbf

Thrust Bearing Type

N/A Tapered Race