Supplier Name |
N/A FAG (Schaeffler) |
Manufacturer Part Number |
N/A 51224 |
Bearing Material |
N/A Steel |
Bore Diameter |
N/A 120 mm |
Cage Material |
N/A Steel |
Dynamic Load Rating |
N/A 41000 lbf |
Fillet Radius |
N/A 1 mm |
Maximum Speed |
N/A 1400 rpm |
Operating Temperature Range |
N/A -30 to 150 ÂșC |
Outside Diameter |
N/A 170 mm |
Outside Diameter Design |
N/A Straight |
Overall Width |
N/A 39 mm |
Precision Rating |
N/A Not Rated |
Race |
N/A Grooved |
Separable or Banded |
N/A Separable |
Series |
N/A 51200 |
Standards Met |
N/A DIN 711 International Organization for Standardization (ISO) 104 |
Static Load Rating |
N/A 117000 lbf |
Thrust Bearing Type |
N/A Single-Direction |
Weight |
N/A 6.29 lb |