Supplier Name |
N/A FAG (Schaeffler) |
Manufacturer Part Number |
N/A 51326-MP |
Bore Diameter |
N/A 130 mm |
Bore Type |
N/A Round |
Cage Material |
N/A Brass |
Closure Type |
N/A Open |
Dynamic Load Rating |
N/A 360000 N |
Fillet Radius |
N/A 2.1 mm |
Finish/Coating |
N/A Uncoated |
Internal Clearance |
N/A C0 |
Maximum Speed |
N/A 1490 rpm |
Number of Rows |
N/A Single-Row |
Operating Temperature Range |
N/A -30 to 150 ÂșC |
Outer Ring Width |
N/A 75 mm |
Outside Diameter |
N/A 225 mm |
Overall Width |
N/A 75 mm |
Precision Rating |
N/A Annular Bearings Engineers Committee (ABEC) 1 (International Organization for Standardization (ISO) Class Normal) |
Fill Slot |
N/A Non-Fill Slot |
Series |
N/A 513 |
Standards Met |
N/A DIN 711 International Organization for Standardization (ISO) 104 |
Static Load Rating |
N/A 1060000 N |
Thrust Bearing Type |
N/A Single-Direction |
Weight |
N/A 29.26 lb |