COMPANY HEADER
Print Back
51410 Single-Direction Thrust Ball
Unit of Measure

Specifications

Supplier Name

N/A FAG (Schaeffler)

Manufacturer Part Number

N/A 51410

Bore Diameter

N/A 50 mm

Cage Material

N/A Steel

Dynamic Load Rating

N/A 137000 N

Fillet Radius

N/A 1.5 mm

Maximum Speed

N/A 2650 rpm

Operating Temperature Range

N/A -30 to 150 ÂșC

Outside Diameter

N/A 110 mm

Outside Diameter Design

N/A Straight

Overall Width

N/A 43 mm

Precision Rating

N/A Annular Bearings Engineers Committee (ABEC) 1 (International Organization for Standardization (ISO) Class Normal)

Separable or Banded

N/A Separable

Series

N/A 514

Standards Met

N/A DIN 711 International Organization for Standardization (ISO) 104

Static Load Rating

N/A 255000 N

Thrust Bearing Type

N/A Single-Direction

Weight

N/A 4.38 lb