Supplier Name |
N/A FAG (Schaeffler) |
Manufacturer Part Number |
N/A S6309 |
Bearing Material |
N/A Steel |
Bore Diameter |
N/A 45 mm |
Bore Type |
N/A Round |
Closure Type |
N/A Open |
Dynamic Load Rating |
N/A 53000 N |
Finish/Coating |
N/A Uncoated |
Internal Clearance |
N/A C3 |
UPC Code |
N/A 4012801181914 |
Maximum Speed |
N/A 9500 rpm |
Number of Rows |
N/A Single-Row |
Outer Ring Width |
N/A 25 mm |
Outside Diameter |
N/A 100 mm |
Overall Width |
N/A 25 mm |
Precision Rating |
N/A Not Rated |
Fill Slot |
N/A Non-Fill Slot |
Series |
N/A 6300 |
Snap Ring Included |
N/A Without Snap Ring |
Standards Met |
N/A DIN 625-1 |
Static Load Rating |
N/A 31500 N |
Weight |
N/A 1.85 lb |