Supplier Name |
N/A FAG (Schaeffler) |
Manufacturer Part Number |
N/A 6017-2Z |
Bore Diameter |
N/A 85 mm |
Bore Type |
N/A Round |
Cage Material |
N/A Steel |
Closure Type |
N/A Double Shielded |
Dynamic Load Rating |
N/A 53000 N |
Fillet Radius |
N/A 1 mm |
Finish/Coating |
N/A Uncoated |
Internal Clearance |
N/A C0 |
Maximum Speed |
N/A 6100 rpm |
Number of Rows |
N/A Single-Row |
Operating Temperature Range |
N/A -30 to 120 ÂșC |
Outer Ring Width |
N/A 22 mm |
Outside Diameter |
N/A 130 mm |
Overall Width |
N/A 22 mm |
Precision Rating |
N/A Not Rated |
Fill Slot |
N/A Non-Fill Slot |
Series |
N/A 60 |
Standards Met |
N/A DIN 625-1 |
Static Load Rating |
N/A 43000 N |
Weight |
N/A 1.98 lb |