Supplier Name |
N/A FAG (Schaeffler) |
Manufacturer Part Number |
N/A S6304 |
Bore Diameter |
N/A 20 mm |
Bore Type |
N/A Round |
Closure Type |
N/A Open |
Dynamic Load Rating |
N/A 12300 N |
Fillet Radius |
N/A 1.1 mm |
UPC Code |
N/A 4012802227789 |
Maximum Speed |
N/A 8900 rpm |
Number of Rows |
N/A Single-Row |
Outside Diameter |
N/A 52 mm |
Overall Width |
N/A 15 mm |
Fill Slot |
N/A Non-Fill Slot |
Static Load Rating |
N/A 7900 N |