Supplier Name |
N/A INA (Schaeffler) |
Manufacturer Part Number |
N/A 4108 |
Bearing Material |
N/A Steel |
Bore Diameter |
N/A 40 mm |
Dynamic Load Rating |
N/A 38000 N |
UPC Code |
N/A 4012802029406 |
Maximum Speed |
N/A 3800 rpm |
Outside Diameter |
N/A 64 mm |
Overall Width |
N/A 21 mm |
Race |
N/A Grooved |
Separable or Banded |
N/A Separable |
Static Load Rating |
N/A 78000 N |
Thrust Bearing Type |
N/A Single-Direction |
Weight |
N/A 0.59 lb |