Supplier Name |
N/A INA (Schaeffler) |
Manufacturer Part Number |
N/A 52X12 |
Bearing Material |
N/A Steel |
Bore Diameter |
N/A 5.2510 in |
Dynamic Load Rating |
N/A 29000 lbf |
Maximum Speed |
N/A 1300 rpm |
Outside Diameter |
N/A 7.1350 in |
Outside Diameter Design |
N/A Sphered |
Overall Width |
N/A 1.4850 in |
Precision Rating |
N/A Not Rated |
Race |
N/A Grooved |
Separable or Banded |
N/A Separable |
Series |
N/A X |
Static Load Rating |
N/A 91000 lbf |
Thrust Bearing Type |
N/A Single-Direction |
Weight |
N/A 7.32 lb |