Supplier Name |
N/A INA (Schaeffler) |
Manufacturer Part Number |
N/A D12 |
Bearing Material |
N/A Steel |
Bore Diameter |
N/A 1.1875 in |
Dynamic Load Rating |
N/A 30700 N |
UPC Code |
N/A 4012802859119 |
Maximum Speed |
N/A 3600 rpm |
Outside Diameter |
N/A 2.0940 in |
Overall Width |
N/A 0.6250 in |
Race |
N/A Grooved |
Separable or Banded |
N/A Banded |
Static Load Rating |
N/A 62000 N |
Thrust Bearing Type |
N/A Single-Direction |
Weight |
N/A 0.370 lb |