Supplier Name |
N/A INA (Schaeffler) |
Manufacturer Part Number |
N/A EW-7/8 |
Bearing Material |
N/A Steel |
Bore Diameter |
N/A 0.8750 in |
Dynamic Load Rating |
N/A 3450 N |
Maximum Speed |
N/A 6500 rpm |
Outside Diameter |
N/A 1.50 in |
Outside Diameter Design |
N/A Straight |
Overall Width |
N/A 0.3750 in |
Precision Rating |
N/A Not Rated |
Race |
N/A Flat |
Separable or Banded |
N/A Separable |
Series |
N/A EW |
Static Load Rating |
N/A 2010 N |
Thrust Bearing Type |
N/A Single-Direction |
Weight |
N/A 0.1 lb |