Supplier Name |
N/A INA (Schaeffler) |
Manufacturer Part Number |
N/A EW1-1/4 |
Bearing Material |
N/A Steel |
Bore Diameter |
N/A 1.2500 in |
Dynamic Load Rating |
N/A 5800 N |
Maximum Speed |
N/A 4800 rpm |
Outside Diameter |
N/A 2.0630 in |
Outside Diameter Design |
N/A Straight |
Overall Width |
N/A 0.5000 in |
Precision Rating |
N/A Not Rated |
Race |
N/A Flat |
Separable or Banded |
N/A Separable |
Series |
N/A EW |
Static Load Rating |
N/A 3600 N |
Thrust Bearing Type |
N/A Single-Direction |
Weight |
N/A 0.24 lb |