Supplier Name |
N/A INA (Schaeffler) |
Manufacturer Part Number |
N/A FT12 |
Bearing Material |
N/A Steel |
Bore Diameter |
N/A 1.1875 in |
Dynamic Load Rating |
N/A 1510 lbf |
Maximum Speed |
N/A 3600 rpm |
Outside Diameter |
N/A 2.0938 in |
Outside Diameter Design |
N/A Straight |
Overall Width |
N/A 0.6250 in |
Precision Rating |
N/A Not Rated |
Race |
N/A Flat |
Separable or Banded |
N/A Separable |
Series |
N/A FT |
Static Load Rating |
N/A 1010 lbf |
Thrust Bearing Type |
N/A Single-Direction |
Weight |
N/A 0.370 lb |