Supplier Name |
N/A INA (Schaeffler) |
Manufacturer Part Number |
N/A XW6 |
Bearing Material |
N/A Steel |
Bore Diameter |
N/A 6.0000 in |
Dynamic Load Rating |
N/A 18000 lbf |
Maximum Speed |
N/A 1200 rpm |
Outside Diameter |
N/A 7.6250 in |
Outside Diameter Design |
N/A Straight |
Overall Width |
N/A 1.2500 in |
Precision Rating |
N/A Not Rated |
Race |
N/A Grooved |
Separable or Banded |
N/A Separable |
Series |
N/A XW |
Static Load Rating |
N/A 66000 lbf |
Thrust Bearing Type |
N/A Single-Direction |
Weight |
N/A 5.71 lb |