Supplier Name |
N/A INA (Schaeffler) |
Manufacturer Part Number |
N/A 808 |
Bearing Material |
N/A Steel |
Bore Diameter |
N/A 30 mm |
Dynamic Load Rating |
N/A 8540 lbf |
Maximum Speed |
N/A 3800 rpm |
Outside Diameter |
N/A 64 mm |
Outside Diameter Design |
N/A Straight |
Overall Width |
N/A 38 mm |
Precision Rating |
N/A Not Rated |
Separable or Banded |
N/A Separable |
Series |
N/A 808 |
Static Load Rating |
N/A 17500 lbf |
Thrust Bearing Type |
N/A Double-Direction |
Weight |
N/A 1.08 lb |