Supplier Name |
N/A PCI Procal Inc. |
Manufacturer Part Number |
N/A TP10X24TUFP |
Series |
N/A TP |
Bolt Center-to-Center Length |
N/A 38.5000 in |
Bottom Type |
N/A Channel Bottom |
Frame Material |
N/A Carbon Steel |
Height to Center Line |
N/A 3.9375 in |
UPC Code |
N/A 841946113368 |
Overall Height |
N/A 8.2500 in |
Overall Length |
N/A 40.5000 in |
Rod Diameter |
N/A 3/4 in |
Travel |
N/A 24.0000 in |
Weight |
N/A 48 lb |
Features & Benefits |
N/A
|