Supplier Name |
N/A PCI Procal Inc. |
Manufacturer Part Number |
N/A TP20X24TUFP |
Series |
N/A TP |
Bolt Center-to-Center Length |
N/A 39.5000 in |
Bottom Type |
N/A Channel Bottom |
Frame Material |
N/A Carbon Steel |
Height to Center Line |
N/A 4.1875 in |
UPC Code |
N/A 841946113399 |
Overall Height |
N/A 8.8438 in |
Overall Length |
N/A 41.5000 in |
Rod Diameter |
N/A 3/4 in |
Travel |
N/A 24.0000 in |
Weight |
N/A 49.56 lb |
Features & Benefits |
N/A
|