COMPANY HEADER
Print Back
623H4-05 5.5 vdc 0.5% Transducer 150 psi
Unit of Measure

Specifications

Manufacturer Part Number

N/A 623H4-05

Supplier Name

N/A Barksdale Inc

Pressure Range

N/A 0 to 150 psi

Output Direct Current (DC) Voltage

N/A 0.5 to 5.5 V

Direct Current (DC) Power Supply Voltage

N/A 9 to 30 V

Electrical Connection

N/A Mini-DIN 43650 Type C - mating connector included (Industry std-9.4 mm)

Process Connection

N/A 1/4 National Pipe Thread (NPT) Male Thread

Series

N/A 623

Temperature Range

N/A -40 to 185 ºF

Transducer Type

N/A Transducer - OEM

Accuracy (±)

N/A 0.5 %

Standards Met

N/A Canadian Underwriter's Laboratories (cUL) Approved Underwriter's Laboratories (UL)

Weight

N/A 5.1 oz

Features & Benefits

Features & Benefits

N/A
  • Compact size
  • Stainless steel construction
  • Ceramic sensor technology
  • Current and voltage outputs