COMPANY HEADER
Print Back
425H3-04-AZ750W60U 4-20 mA 0.25%
Unit of Measure

Specifications

Manufacturer Part Number

N/A 425H3-04-AZ750W60U

Supplier Name

N/A Barksdale Inc

Pressure Range

N/A 0 to 75 psi

Output Current

N/A 4 to 20 mA

Electrical Connection

N/A Shielded & Jacketed #22AWG Cable (1 meter)

Options

N/A Calibrated at Absolute pressure, Calibrated at 75 psi, 60" Cable Length

Direct Current (DC) Excitation Voltage

N/A 12 to 30 V

Process Connection

N/A 1/4 National Pipe Thread (NPT) Male Thread

Series

N/A 425

Standards Met

N/A Canadian Underwriter's Laboratories (cUL) Approved Underwriter's Laboratories (UL)

Temperature Range

N/A -40 to 185 ºF

Transducer Type

N/A Transducer - General Industrial (Amplified)

Weight

N/A 7.4 oz

Features & Benefits

Features & Benefits

N/A
  • General purpose, industrial grade transducer
  • Diffused silicon sensor for high accuracy and reliability
  • Rugged stainless steel enclosure
  • Superior surge voltage protection and EMI/RFI immunity
  • Built-in high pressure snubber (2000 psi and above)
  • Current and voltage signals
  • UL and cUL approved (UL508)