COMPANY HEADER
Print Back
TRTU1065G-20 (Green 10 mm)
Unit of Measure

Specifications

Supplier Name

N/A SMC®

Manufacturer Part Number

N/A TRTU1065G-20

Color

N/A Green

Fluid Type

N/A Air Water

Length

N/A 20 m

Material Specification

N/A Flame Resistant Polyolefin Outer Layer is Equivalent to UL-94 Standard V-0

Minimum Bend Radius

N/A 70 mm

Operating Temperature [Min]

N/A 0 ºF

Operating Temperature [Max]

N/A 104 ºF

Operating Pressure at Room Temperature

N/A 116 psi

Physical Resistance

N/A Fire Spatter

Tube Inside Diameter

N/A 0.256 in6.5 mm

Tube Outside Diameter

N/A 0.394 in10 mm

Tube Material

N/A Polyurethane (Inner) / Polyolefin Resin (Middle) / FR Polyolefin (Outer)

Typical Applications

N/A Flame Resistance General Purpose Air/Water