Supplier Name |
N/A SMC® |
Manufacturer Part Number |
N/A TAU3220B-20 |
Color |
N/A Black |
Media |
N/A Air Only |
Fluid Type |
N/A Air |
Shore A Hardness |
N/A 95 duro |
Length |
N/A 20 m |
Operating Temperature [Max] |
N/A 104 ºF |
Minimum Bend Radius |
N/A 10 mm |
Operating Temperature [Min] |
N/A 32 ºF |
Operating Pressure at Room Temperature |
N/A 131 psi |
Physical Resistance |
N/A Abrasion Chemical Cut Electro-Static Kink |
Tube Inside Diameter |
N/A 0.079 in2 mm |
Tube Material |
N/A Conductive Polyurethane |
Tube Outside Diameter |
N/A 0.126 in3.2 mm |
Typical Applications |
N/A Antistatic General Purpose Air |
Weight |
N/A 0.32 lb |
Material |
N/A Polyurethane |