COMPANY HEADER
Print Back
TAS0425B-100 Tubing, Ribbon
Unit of Measure

Specifications

Supplier Name

N/A SMC®

Manufacturer Part Number

N/A TAS0425B-100

Color

N/A Black

Fluid Type

N/A Air

Hardness

N/A Shore D 48

Material Specification

N/A Material Equivalent to UL-94 Standards V-0

Minimum Bend Radius

N/A 12 mm

Operating Temperature [Max]

N/A 104 ºF

Operating Temperature [Min]

N/A 32 ºF

Tube Inside Diameter

N/A 0.098 in2.5 mm

Tube Material

N/A Conductive Nylon + Fire Resistant Nylon

Tube Outside Diameter

N/A 0.156 in4 mm

Typical Applications

N/A Antistatic Flame Resistance General Purpose Air

Weight

N/A 3.87 lb

Material

N/A Nylon