Supplier Name |
N/A SMC® |
Manufacturer Part Number |
N/A TAS0425B-20 |
Color |
N/A Black |
Fluid Type |
N/A Air |
Hardness |
N/A Shore D 48 |
Length |
N/A 20 m |
Material Specification |
N/A Material Equivalent to UL-94 Standards V-0 |
Minimum Bend Radius |
N/A 12 mm |
Operating Temperature [Max] |
N/A 104 ºF |
Operating Temperature [Min] |
N/A 32 ºF |
Physical Resistance |
N/A Abrasion Chemical Electro-Static Fire Impact |
Tube Inside Diameter |
N/A 0.098 in2.5 mm |
Tube Material |
N/A Conductive Nylon + Fire Resistant Nylon |
Tube Outside Diameter |
N/A 0.156 in4 mm |
Typical Applications |
N/A Antistatic Flame Resistance General Purpose Air |
Weight |
N/A 0.77 lb |
Material |
N/A Nylon |