COMPANY HEADER
Print Back
TAS3222B-20
Unit of Measure

Specifications

Supplier Name

N/A SMC®

Manufacturer Part Number

N/A TAS3222B-20

Color

N/A Black

Media

N/A Air Only

Fluid Type

N/A Air

Shore D Hardness

N/A 48 duro

Length

N/A 20 m

Material Specification

N/A Material Equivalent to Underwriter Laboratories (UL)-94 Standards V-0

Minimum Bend Radius

N/A 12 mm

Operating Temperature [Max]

N/A 104 ºF

Operating Temperature [Min]

N/A 32 ºF

Operating Pressure at Room Temperature

N/A 174 psi

Tube Inside Diameter

N/A 0.087 in2.2 mm

Tube Material

N/A Conductive Nylon + Fire Resistant Nylon

Tube Outside Diameter

N/A 0.126 in3.2 mm

Typical Applications

N/A Antistatic Flame Resistance General Purpose Air

Weight

N/A 0.66 lb

Material

N/A Nylon