Supplier Name |
N/A SMC® |
Manufacturer Part Number |
N/A TPH0425Y-20 |
Color |
N/A Yellow |
Media |
N/A Air Nitrogen Water |
Fluid Type |
N/A Air Nitrogen Gas Pure Water |
Shore D Hardness |
N/A 90 duro |
Length |
N/A 20 m |
Minimum Bend Radius |
N/A 15 mm |
Operating Pressure at Room Temperature |
N/A 145 psi |
Tube Inside Diameter |
N/A 0.098 in2.5 mm |
Tube Material |
N/A Polyolefin Resin |
Tube Outside Diameter |
N/A 0.156 in4 mm |
Typical Applications |
N/A Clean Room General Purpose Air/Water |
Weight |
N/A 1.46 lb |