COMPANY HEADER
Print Back
TPH0806W-20
Unit of Measure

Specifications

Supplier Name

N/A SMC®

Manufacturer Part Number

N/A TPH0806W-20

Color

N/A White

Media

N/A Air Nitrogen Water

Fluid Type

N/A Air Nitrogen Gas Pure Water

Shore D Hardness

N/A 90 duro

Length

N/A 20 m

Minimum Bend Radius

N/A 35 mm

Operating Pressure at Room Temperature

N/A 102 psi

Tube Inside Diameter

N/A 0.236 in6 mm

Tube Material

N/A Polyolefin Resin

Tube Outside Diameter

N/A 0.313 in8 mm

Typical Applications

N/A Clean Room General Purpose Air/Water