COMPANY HEADER
Print Back
TRS0603B-20 Tubing
Unit of Measure

Specifications

Supplier Name

N/A SMC®

Manufacturer Part Number

N/A TRS0603B-20

Color

N/A Black

Fluid Type

N/A Air Water

Shore D Hardness

N/A 48 duro

Length

N/A 20 m

Material Specification

N/A Underwriter Laboratories (UL-94) Standard V-0

Minimum Bend Radius

N/A 17 mm

Operating Pressure at Room Temperature

N/A 174 psi

Physical Resistance

N/A Abrasion Chemical Fire Impact Thermal

Tube Inside Diameter

N/A 0.118 in3 mm

Tube Material

N/A Fire Resistant Soft Nylon

Tube Outside Diameter

N/A 0.236 in6 mm

Typical Applications

N/A Flame Resistance General Purpose Air/Water

Weight

N/A 1.26 lb