COMPANY HEADER
Print Back
TRS0425B-100
Unit of Measure

Specifications

Supplier Name

N/A SMC®

Manufacturer Part Number

N/A TRS0425B-100

Color

N/A Black

Fluid Type

N/A Air Water

Shore D Hardness

N/A 48 duro

Length

N/A 100 m

Material Specification

N/A Underwriter Laboratories (UL-94) Standard V-0

Minimum Bend Radius

N/A 17 mm

Operating Pressure at Room Temperature

N/A 174 psi

Tube Inside Diameter

N/A 0.098 in2.5 mm

Tube Material

N/A Fire Resistant Soft Nylon

Tube Outside Diameter

N/A 0.156 in4 mm

Typical Applications

N/A Flame Resistance General Purpose Air/Water

Weight

N/A 3.5600 lb