Supplier Name |
N/A SMC® |
Manufacturer Part Number |
N/A TRS1208R-20 |
Color |
N/A Red |
Fluid Type |
N/A Air Water |
Shore D Hardness |
N/A 48 duro |
Length |
N/A 20 m |
Material Specification |
N/A Underwriter Laboratories (UL-94) Standard V-0 |
Minimum Bend Radius |
N/A 32 mm |
Operating Pressure at Room Temperature |
N/A 174 psi |
Tube Inside Diameter |
N/A 0.315 in8 mm |
Tube Material |
N/A Fire Resistant Soft Nylon |
Tube Outside Diameter |
N/A 0.472 in12 mm |
Typical Applications |
N/A Flame Resistance General Purpose Air/Water |