COMPANY HEADER
Print Back
TIL07-16 Tubing, Fluoropolymer, Inch
Unit of Measure

Specifications

Supplier Name

N/A SMC®

Manufacturer Part Number

N/A TIL07-16

Color

N/A Translucent

Fluid Type

N/A Air Inert Gas Water

Length

N/A 50 ft

Tube Material

N/A Super Perfluoroalkoxy Alkanes (PFA)

Tube Outside Diameter

N/A 0.250 in

Typical Applications

N/A General Purpose Air/Water Heat Resistance Inert Gas