COMPANY HEADER
Print Back
TL0403-100
Unit of Measure

Specifications

Supplier Name

N/A SMC®

Manufacturer Part Number

N/A TL0403-100

Fluid Type

N/A Air Inert Gas Water

Length

N/A 100 m

Tube Inside Diameter

N/A 0.118 in3 mm

Tube Material

N/A Super PFA

Tube Outside Diameter

N/A 0.158 in4 mm

Typical Applications

N/A General Purpose Air/Water Heat Resistance Inert Gas

Weight

N/A 2.89 lb