COMPANY HEADER
Print Back
TIL13-16
Unit of Measure

Specifications

Supplier Name

N/A SMC®

Manufacturer Part Number

N/A TIL13-16

Color

N/A Translucent

Fluid Type

N/A Air Inert Gas Water

Length

N/A 50 ft

Tube Material

N/A Super Perfluoroalkoxy Alkanes (PFA)

Tube Outside Diameter

N/A 0.500 in

Typical Applications

N/A General Purpose Air/Water Heat Resistance Inert Gas

Weight

N/A 2.65 lb