COMPANY HEADER
Print Back
TH1008N-100
Unit of Measure

Specifications

Supplier Name

N/A SMC®

Manufacturer Part Number

N/A TH1008N-100

Color

N/A Translucent

Fluid Type

N/A Air Inert Gas Water

Length

N/A 100 m

Tube Inside Diameter

N/A 0.315 in8 mm

Tube Material

N/A Fluoropolymer (Perfluoroalkoxy Alkanes (PFA))

Tube Outside Diameter

N/A 0.394 in10 mm

Typical Applications

N/A Food Service General Purpose Air/Water Heat Resistance Inert Gas