COMPANY HEADER
Print Back
TILM13R-20 Tubing
Unit of Measure

Specifications

Supplier Name

N/A SMC®

Manufacturer Part Number

N/A TILM13R-20

Color

N/A Red (Translucent)

Fluid Type

N/A Air Inert Gas Water

Length

N/A 20 m

Tube Inside Diameter

N/A 0.378 in

Tube Material

N/A Fluoropolymer (Perfluoroalkoxy Alkanes (PFA))

Tube Outside Diameter

N/A 0.5 in

Typical Applications

N/A General Purpose Air/Water Heat Resistance Inert Gas