COMPANY HEADER
Print
Back
All Categories
>
SMC®
>
Hose and Fittings
>
Hose and Tubing
>
Tubing
>
SMC® Fluororesin Tubing
> Item # 07397658
Item # 07397658, SMC® 0.313 Inch (in) Tube Outside Diameter Fluororesin Tubing
TQ0806-20
Unit of Measure
Imperial
Metric
Both
Specifications
Supplier Name
N/A
SMC®
Manufacturer Part Number
N/A
TQ0806-20
Length
N/A
20 m
Tube Inside Diameter
N/A
0.236 in
6 mm
Tube Material
N/A
Fluororesin
Tube Outside Diameter
N/A
0.313 in
8 mm