COMPANY HEADER
Print Back
TD1209-20
Unit of Measure

Specifications

Supplier Name

N/A SMC®

Manufacturer Part Number

N/A TD1209-20

Color

N/A Translucent

Fluid Type

N/A Air Inert Gas Water

Length

N/A 20 m

Material

N/A Polytetrafluoroethylene Resin

Material Specification

N/A Complies with FDA 177-1550 dissolution test.

Operating Temperature [Max]

N/A 500 ºF

Tube Inside Diameter

N/A 0.354 in9 mm

Tube Material

N/A Modified Polytetrafluoroethylene (PTFE)

Tube Outside Diameter

N/A 0.472 in12 mm

Typical Applications

N/A Food Service General Purpose Air/Water Heat Resistance Inert Gas