COMPANY HEADER
Print Back
TH0806B-20
Unit of Measure

Specifications

Supplier Name

N/A SMC®

Manufacturer Part Number

N/A TH0806B-20

Color

N/A Black (Opaque)

Fluid Type

N/A Air Inert Gas Water

Length

N/A 20 m

Tube Inside Diameter

N/A 0.158 in4 mm

Tube Material

N/A Fluoropolymer (Fluorinated ethylene propylene (FEP))

Tube Outside Diameter

N/A 0.236 in6 mm

Typical Applications

N/A Food Service General Purpose Air/Water Heat Resistance Inert Gas