COMPANY HEADER
Print Back
TL1916-100
Unit of Measure

Specifications

Supplier Name

N/A SMC®

Manufacturer Part Number

N/A TL1916-100

Color

N/A Translucent

Fluid Type

N/A Air Inert Gas Water

Length

N/A 100 m

Minimum Bend Radius

N/A 160 mm

Operating Pressure at Room Temperature

N/A 87 psi

Tube Inside Diameter

N/A 0.63 in16 mm

Tube Material

N/A Super Perfluoroalkoxy Alkanes (PFA)

Tube Outside Diameter

N/A 0.748 in19 mm

Typical Applications

N/A General Purpose Air/Water Heat Resistance Inert Gas