COMPANY HEADER
Print Back
TL0604-50
Unit of Measure

Specifications

Supplier Name

N/A SMC®

Manufacturer Part Number

N/A TL0604-50

Color

N/A Translucent

Fluid Type

N/A Air Inert Gas Water

Length

N/A 50 m

Minimum Bend Radius

N/A 20 mm

Operating Pressure at Room Temperature

N/A 145 psi

Tube Inside Diameter

N/A 0.158 in4 mm

Tube Material

N/A Super Perfluoroalkoxy Alkanes (PFA)

Tube Outside Diameter

N/A 0.236 in6 mm

Typical Applications

N/A General Purpose Air/Water Heat Resistance Inert Gas