COMPANY HEADER
Print
Back
All Categories
>
SMC®
>
Hose and Fittings
>
Hose and Tubing
>
Tubing
>
SMC® Inner Sleeves
> Item # 03390665
Item # 03390665, SMC® 0.256 Inch (in) Tube Inside Diameter Sleeve
TJ-1065 Inner Sleeve
Unit of Measure
Imperial
Metric
Both
Specifications
Supplier Name
N/A
SMC®
Manufacturer Part Number
N/A
TJ-1065
Fluid Type
N/A
Air
Inert Gas
Water
Operating Medium
N/A
Air
Inert Gas
Water
Tube Inside Diameter
N/A
0.256 in
6.5 mm
Tube Outside Diameter
N/A
0.394 in
10 mm