COMPANY HEADER
Print Back
TIV11BU-153 Blue 500 ft
Unit of Measure

Specifications

Supplier Name

N/A SMC®

Manufacturer Part Number

N/A TIV11BU-153

Color

N/A Blue

Fluid Type

N/A Air

Length

N/A 500 ft

Material Specification

N/A D.O.T. FMVSS571.106 SAE J844 Type "A" or " requirements of SAE J1131 and SAE J2494

Operating Temperature [Max]

N/A 200 ºF

Minimum Bend Radius

N/A 38.1 mm

Operating Temperature [Min]

N/A -40 ºF

Operating Medium

N/A Reinforced - Air Only

Operating Pressure at Room Temperature

N/A 150 psi

Tube Material

N/A Nylon (Polyamide)

Tube Outside Diameter

N/A 0.375 in

Typical Applications

N/A Air Brake General Purpose Air

Weight

N/A 35.27 lb