COMPANY HEADER
Print Back
T0425G-20 Tubing, 4 mm 0.D. Nylon66 F
Unit of Measure

Specifications

Supplier Name

N/A SMC®

Manufacturer Part Number

N/A T0425G-20

Color

N/A Green

Fluid Type

N/A Air Water

Hardness

N/A Shore D 70

Length

N/A 20 m

Minimum Bend Radius

N/A 13 mm

Operating Pressure at Room Temperature

N/A 218 psi

Physical Resistance

N/A Abrasion Chemical Impact Thermal

Tube Inside Diameter

N/A 0.098 in2.5 mm

Tube Material

N/A Nylon 12

Tube Outside Diameter

N/A 0.156 in4 mm

Typical Applications

N/A General Purpose Air/Water

Weight

N/A 0.44 lb