COMPANY HEADER
Print Back
T0806B-20 Tubing, Nylon 20 m Roll
Unit of Measure

Specifications

Supplier Name

N/A SMC®

Manufacturer Part Number

N/A T0806B-20

Color

N/A Black

Fluid Type

N/A Air Water

Shore D Hardness

N/A 70 duro

Length

N/A 20 m

Minimum Bend Radius

N/A 48 mm

Operating Medium

N/A Air Water

Operating Pressure at Room Temperature

N/A 218 psi

Physical Resistance

N/A Abrasion Chemical Impact Thermal

Tube Inside Diameter

N/A 0.236 in6 mm

Tube Material

N/A Nylon 12

Tube Outside Diameter

N/A 0.313 in8 mm

Typical Applications

N/A General Purpose Air/Water

Weight

N/A 1.29 lb