Supplier Name |
N/A SMC® |
Manufacturer Part Number |
N/A T1613B-20 |
Color |
N/A Black |
Fluid Type |
N/A Air Water |
Shore D Hardness |
N/A 70 duro |
Length |
N/A 20 m |
Minimum Bend Radius |
N/A 100 mm |
Operating Medium |
N/A Air Water |
Operating Pressure at Room Temperature |
N/A 218 psi |
Physical Resistance |
N/A Abrasion Chemical Impact Thermal |
Tube Inside Diameter |
N/A 0.512 in13 mm |
Tube Material |
N/A Nylon 12 |
Tube Outside Diameter |
N/A 0.630 in16 mm |
Typical Applications |
N/A General Purpose Air/Water |
Weight |
N/A 3.3200 lb |