COMPANY HEADER
Print Back
TISA05B-20 Tubing,3/16" OD, Black, 20 m
Unit of Measure

Specifications

Supplier Name

N/A SMC®

Manufacturer Part Number

N/A TISA05B-20

Color

N/A Black

Fluid Type

N/A Air

Length

N/A 20 m

Tube Inside Diameter

N/A 0.137 in

Tube Material

N/A Nylon 11 + Nylon 12

Tube Outside Diameter

N/A 0.188 in

Typical Applications

N/A General Purpose Air

Weight

N/A 0.450 lb