Supplier Name |
N/A SMC® |
Manufacturer Part Number |
N/A TRS0603G-100 |
Color |
N/A Green |
Fluid Type |
N/A Air Water |
Hardness |
N/A Shore D 48 |
Length |
N/A 100 m |
Tube Inside Diameter |
N/A 0.118 in3 mm |
Tube Material |
N/A Fire Resistant Soft Nylon |
Tube Outside Diameter |
N/A 0.236 in6 mm |
Typical Applications |
N/A Flame Resistance General Purpose Air/Water |
Weight |
N/A 7.75 lb |